30.8.1 Control A
Name: | CTRLA |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SWRST | |||||||||
Access | W | ||||||||
Reset | 0 |
Bit 0 – SWRST Software Reset
0
' to this bit has no effect. Writing '1
' to this bit resets all registers in the EVSYS to their initial state.
Note: Before applying a Software Reset, disabling the event generators is recommended.