25.6.6 Sleep Mode Operation
The RTC continues to operate in any Sleep modes (Standby Sleep, Deep Sleep) where the source clock is active. The RTC interrupts can be used to wake-up the device from a sleep mode. RTC events can trigger other operations in the system without exiting the Sleep mode.
An interrupt request is generated after the wake-up if the NVIC interrupt controller is configured accordingly. Otherwise, the CPU will wake up directly, without triggering any interrupt. In this case, the CPU continues executing right from the first instruction that followed the entry into sleep.
The periodic events can also wake up the CPU through the interrupt function of the Event System. In this case, the event must be enabled and connected to an event channel with its interrupt enabled. See Event System (EVSYS) from Related Links.