25.6.3 DMA Operation
The RTC generates the following DMA request:
- Tamper (TAMPER): The request is set on capture of the timestamp. The request is cleared when the Timestamp register is read.
If the CPU accesses the registers which are source for DMA request set/clear condition, the DMA request can be lost or the DMA transfer can be corrupted, if enabled.