17.4.2.1.1 Power-on Reset (POR)
A power-on event generates an internal POR pulse when a VDD rise is detected above VPOR. The device supply voltage characteristics must meet the specified starting voltage and rise rate requirements to generate the POR pulse. In particular, VDD must fall below VPOR before initiating a new POR. For more information on the VPOR and VDD rise-rate specifications, see Electrical Characteristics from Related Links.
This device has an on-chip internal voltage regulator and its power-on delay is designated as TPU (Power-up period). For more information on the TPU specification, see Electrical Characteristics from Related Links.
When the POR event expires, but the device Reset is still asserted while the device configuration settings load and the clock oscillator sources configure, the clock monitoring circuitry waits for the oscillator source to become stable. The clock source of this device when exiting from Reset is always OSCCON.NOSC.
After these delays expire, the System Reset, SYSRST, is de-asserted. Before allowing the CPU to start code execution, eight system clock cycles (SYS_CLK) are required before deasserting the synchronized Reset to the CPU core. When the device is active, the user can change the primary system clock source from FRC to SPLL by using the OSCCON register
The power-on event sets the BOR and POR status bits (RCON[1:0]).
For more information on the values of the delay parameters, see Electrical Characteristics from Related Links.