32.6.3.6 RS485
RS485 is available with the following configuration:
- USART frame format (CTRLA.FORM = 0x00 or 0x01)
- RS485 pinout (CTRLA.TXPO = 0x3)
The TE pin remains high for the complete frame including the stop bit(s). If a Guard Time is programmed in the Control C register (CTRLC.GTIME), the line remains driven after the last character completion. The following figure illustrates a transfer with one stop bit and CTRLC.GTIME = 3.
The Transmit Complete interrupt flag (INTFLAG.TXC) is raised after the guard time is complete and TE goes low.