6.6.2 Multiplexed Digital Output Peripheral
The following conditions are characteristics of a multiplexed digital output peripheral:
- The peripheral controls the output data. Some peripherals require the pin to be configured as an output by setting the corresponding TRISx bit =
0. - If a peripheral pin has an automatic tri-state feature, the peripheral can tri-state the pin.
- The peripheral can affect the pin output driver type. For example, drive strength, slew rate and so on.
- PORTx register output data has no effect.