6.6.5 Multiplexing Analog Output Peripheral
The following conditions are characteristics of a multiplexed analog output peripheral:
- All digital port input buffers are disabled.
- PORTx registers read ‘
0’ to prevent crowbar current. - Analog output is driven onto the pin, independent of the associated TRISx setting.