24.5.2.7 Generating Events
The PAC module can also generate an event when any of the Interrupt Flag
register bits is set. To enable the PAC event
generation, the control bit EVCTRL.ERREO must be
set to ‘1’.