45.7 China
|
The WBZ350PE/WBZ351PE modules has/have received certification of conformity in accordance with the China MIIT Notice 2014-01 of State Radio Regulation Committee (SRRC) certification scheme under Full Modular Approval (FMA). Integration of this module into a final product does not require additional radio certification, provided installation instructions are followed and no modifications of the module are allowed. Refer to the SRRC certificate available on the WBZ350PE/WBZ351PE product page under “Regulatory Approval Documentation Package” for the expiry date. |
|
The WBZ350UE/WBZ351UE modules has/have received certification of conformity in accordance with the China MIIT Notice 2014-01 of State Radio Regulation Committee (SRRC) certification scheme under Limited Modular Approval (LMA). Integration of this module into a final product does require additional radio certification (radiated spurious emission test and EMC test), provided installation instructions are followed and no modifications of the module are allowed. Refer to SRRC certificate available on the WBZ350UE/WBZ351UE product page under “Regulatory Approval Documentation Package” for the expiry date. |