45.3 Europe
The WBZ350PC/WBZ350PE/WBZ350UC/WBZ350UE and WBZ351PC/WBZ351PE/WBZ351UC/WBZ351UE module is a Radio Equipment Directive (RED) assessed radio module that is CE marked and has been manufactured and tested with the intention of being integrated into a final product.
The WBZ350PC/WBZ350PE/WBZ350UC/WBZ350UE and WBZ351PC/WBZ351PE/WBZ351UC/WBZ351UE modules have been tested to RED 2014/53/EU Essential Requirements mentioned in the following European Compliance table.
| Certification | Standard | Article |
|---|---|---|
| Safety | EN 62368 | 3.1a |
| Health | EN 62311 | |
| EMC | EN 301 489-1 | 3.1b |
| EN 301 489-17 | ||
| Radio | EN 300 328 | 3.2 |
The ETSI provides guidance on modular devices in the Guide
to the application of harmonised standards covering articles 3.1b and 3.2 of the
RED 2014/53/EU (RED) to multi-radio and combined radio and non-radio
equipment
document available at http://www.etsi.org/deliver/etsi_eg/203300_203399/20
3367/01.01.01_60/eg_203367v010101p.pdf.