11.9 Cache Type

Name: TYPE
Offset: 0x00
Reset: 0x000012D2
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   CLSIZE[2:0]CSIZE[2:0] 
Access RRRRRR 
Reset 010010 
Bit 76543210 
 LCKDOWNWAYNUM[1:0]RRPLRUPRANDPGCLKAP 
Access RRRRRRRR 
Reset 11010010 

Bits 13:11 – CLSIZE[2:0] Cache Line Size

This field configures the cache line size. 0x02 is the value read for PIC32CX-BZ3 devices, as cache line size is 16 bytes.
ValueNameDescription
0x0 CLSIZE_4B Cache line size is 4 bytes
0x1 CLSIZE_8B Cache line size is 8 bytes
0x2 CLSIZE_16B Cache line size is 16 bytes
0x3 CLSIZE_32B Cache line size is 32 bytes
0x4 CLSIZE_64B Cache line size is 64 bytes
0x5 CLSIZE_128B Cache line size is 128 bytes
0x6-0x7 — Reserved

Bits 10:8 – CSIZE[2:0] Cache Size

This bit field configures the cache size. 0x02 is the value read for PIC32CX-BZ3 devices, as cache size is 4 KB.
ValueNameDescription
0x0 CSIZE_1KB Cache size is 1 KB
0x1 CSIZE_2KB Cache size is 2 KB
0x2 CSIZE_4KB Cache size is 4 KB
0x3 CSIZE_8KB Cache size is 8 KB
0x4 CSIZE_16KB Cache size is 16 KB
0x5 CSIZE_32KB Cache size is 32 KB
0x6 CSIZE_64KB Cache size is 64 KB
0x7 — Reserved

Bit 7 – LCKDOWN Lock Down Supported

ValueDescription
0 Lockdown is not supported
1 Lockdown is supported

Bits 6:5 – WAYNUM[1:0] Number of Way

This bit field configures the mapping of the cache. 0x02 is the value read for PIC32CX-BZ3 devices, as the device supports 4-Way set associative.
ValueNameDescription
0x0 DMAPPED Direct mapped cache
0x1 ARCH2WAY 2-WAY set associative
0x2 ARCH4WAY 4-WAY set associative
0x3 ARCH8WAY 8-WAY set associative

Bit 4 – RRP Round Robin Policy Supported

ValueDescription
0 Round robin policy is not supported
1 Round robin policy is supported

Bit 3 – LRUP Least Recently Used Policy Supported

ValueDescription
0 Least recently used policy is not supported
1 Least recently used policy is supported

Bit 2 – RANDP Random Selection Policy Supported

ValueDescription
0 Random victim selection is not supported
1 Random victim selection is supported

Bit 1 – GCLK Dynamic Clock Gating

ValueDescription
0 Cache controller does not support clock gating
1 Cache controller uses dynamic clock gating

Bit 0 – AP Access Port Access Allowed

ValueDescription
0 Access port access is disabled
1 Access port access is enabled