22.2 Features
This PIC32CX-BZ3 device provides several user-writable configuration registers related to the configuration and operation of the system.
- Permission Group Configuration Register (CFGPG) Defines the Permission Group
- System Key Register (SYSKEY) Defines the System Key
- Configuration Control Register 0 (CFGCON0(L)) Provides Control, Selection and Locking for Various Features of the DeviceNote: The registers marked with (L) are loadable from Flash.
- PPS register locking
- PMD register locking
- CFGPG register locking
- Config register locking
- Trace port enable
- Flash, SRAM ECC control
- RTCC, AC alternate pinout selection
- SERCOM slew rate enable
- Configuration Control Register 1 (CFGCON1(L)) Provides Control, Selection and Locking for Various Features of the Device
- QSPI DDR mode clock enable
- High-speed SERCOM, QSPI enable
- WDT Sleep mode prescale configuration
- I2C slew rate control
- Configuration Control Register 2 (CFGCON2(L)) Provides Control, Selection and Locking for Various Features of the Device
- DMT enable and configuration
- WDT enable and configuration
- Clock monitoring and control
- Oscillator enable and configuration
- Two-speed start-up enabled in Sleep mode bit
- Configuration Control Register 4 (CFGCON4(L)) Provides Control, Selection and Locking for Various Features of the Device
- Deep sleep modules control
- SOSC configuration control
- RTCC event control
- User Unique ID Register (USERID(L)) Provides the End User with a 16-Bit ID Field that Can be Read Out Directly Through the SWD Interface Via the USERID SWD Instruction