22.8 Register Summary
See CFG module in the Product Memory Mapping Overview from Related Links for the base address.
Note: All registers in this table have corresponding CLR, SET and INV registers at its virtual address, plus an offset of 0x4, 0x8 and 0xC, respectively. See CLR, SET and INV Registers from Related Links.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CFGCON0(L) | 7:0 | CPENFILT | ACCMP1_ALTEN | ADCPOVR | JTAGEN | TROEN | SWOEN | ||
| 15:8 | CFGLOCK[1:0] | IOLOCK | PMDLOCK | PGLOCK | PMULOCK | RTCOUT_ALTEN | RTCIN0_ALTEN | |||
| 23:16 | SLRTEN2 | SLRTEN1 | SLRTEN0 | HPLUGDIS | SMBUSEN2 | SMBUSEN1 | SMBUSEN0 | |||
| 31:24 | FRECCDIS | ECCCTL[1:0] | INT0P | INT0E | PCM | |||||
0x04 ... 0x0F | Reserved | |||||||||
| 0x10 | CFGCON1(L) | 7:0 | ZBTWKSYS | ECC_SEL_MEM | TRCEN | |||||
| 15:8 | QSCHE_EN | SMCLR | SLRCTRL2 | SLRCTRL1 | SLRCTRL0 | CMP1_OE | CMP0_OE | |||
| 23:16 | I2CDSEL2 | I2CDSEL1 | I2CDSEL0 | CCL_OE | SCOM_HSEN[1:0] | QSPI_HSEN | ||||
| 31:24 | DSRMPM | CLKZBREF | QSPIDDRM | WDTPSS[4:0] | ||||||
0x14 ... 0x1F | Reserved | |||||||||
| 0x20 | CFGCON2(L) | 7:0 | DMTINTV[2:0] | ACMP_CYCLE[2:0] | ||||||
| 15:8 | FSCMEN | CKSWEN | WAKE2SPD | SOSCSEL | WDTRMCS[1:0] | POSCMD[1:0] | ||||
| 23:16 | WDTEN | WINDIS | WDTSPGM | WDTPSR[4:0] | ||||||
| 31:24 | DMTEN | DMTCNT[4:0] | WINSZ[1:0] | |||||||
0x24 ... 0x3F | Reserved | |||||||||
| 0x40 | CFGCON4(L) | 7:0 | SOSC_CFG[7:0] | |||||||
| 15:8 | MLPCLK_MOD | VBKP_DIVSEL | VBKP_32KCSEL[1:0] | VBKP_1KCSEL | RTCEVENT_EN | RTCEVENTSEL[1:0] | ||||
| 23:16 | DSWDTPS[2:0] | DSZPBOREN | CPEN_DLY[2:0] | RTCEVTYPE | ||||||
| 31:24 | RTCNTM_CSEL | LPOSCEN | UVREGROVR | DSBITEN | DSWDTEN | DSWDTLPRC | DSWDTPS[4:3] | |||
0x44 ... 0x4F | Reserved | |||||||||
| 0x50 | CFGPGQOS | 7:0 | CPUQOS[1:0] | CPUPG[1:0] | ||||||
| 15:8 | DMAPG[1:0] | |||||||||
| 23:16 | CRYPTOQOS[1:0] | CRYPTOPG[1:0] | ||||||||
| 31:24 | WISIBQOS[1:0] | FCQOS[1:0] | DSUPG[1:0] | |||||||
0x54 ... 0x5F | Reserved | |||||||||
| 0x60 | CFGPCLKGEN1 | 7:0 | FREQMRCD | FREQMRCSEL[2:0] | EICCD | EICCSEL[2:0] | ||||
| 15:8 | SERCOM01CD | SERCOM01CSEL[2:0] | FREQMMCD | FREQMMCSEL[2:0] | ||||||
| 23:16 | TCC12CD | TCC12CSEL[2:0] | SERCOM2CD | SERCOM2CSEL[2:0] | ||||||
| 31:24 | CM4TCD | CM4TCSEL[2:0] | ||||||||
0x64 ... 0x6F | Reserved | |||||||||
| 0x70 | CFGPCLKGEN2 | 7:0 | EVSYSC2CD | EVSYSC2SEL[2:0] | EVSYSC1CD | EVSYSC1SEL[2:0] | ||||
| 15:8 | EVSYSC4CD | EVSYSC4SEL[2:0] | EVSYSC3CD | EVSYSC3SEL[2:0] | ||||||
| 23:16 | EVSYSC6CD | EVSYSC6SEL[2:0] | EVSYSC5CD | EVSYSC5SEL[2:0] | ||||||
| 31:24 | EVSYSC8CD | EVSYSC8SEL[2:0] | EVSYSC7CD | EVSYSC7SEL[2:0] | ||||||
0x74 ... 0x7F | Reserved | |||||||||
| 0x80 | CFGPCLKGEN3 | 7:0 | EVSYSC10CD | EVSYSC10SEL[2:0] | EVSYSC9CD | EVSYSC9SEL[2:0] | ||||
| 15:8 | EVSYSC12CD | EVSYSC12SEL[2:0] | EVSYSC11CD | EVSYSC11SEL[2:0] | ||||||
| 23:16 | TCC0CD | TCC0CSEL[2:0] | ACCD | ACCSEL[2:0] | ||||||
| 31:24 | ||||||||||
0x84 ... 0x8F | Reserved | |||||||||
| 0x90 | CFGPCLKGEN4 | 7:0 | TC1CD | TC1CSEL[2:0] | TC0CD | TC0CSEL[2:0] | ||||
| 15:8 | TC45CD | TC45CSEL[2:0] | TC23CD | TC23CSEL[2:0] | ||||||
| 23:16 | TC67CD | TC67CSEL[2:0] | ||||||||
| 31:24 | ||||||||||
0x94 ... 0x9F | Reserved | |||||||||
| 0xA0 | USER_ID | 7:0 | USER_ID[7:0] | |||||||
| 15:8 | USER_ID[15:8] | |||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
0xA4 ... 0xAF | Reserved | |||||||||
| 0xB0 | SYSKEY | 7:0 | SYSKEY[7:0] | |||||||
| 15:8 | SYSKEY[15:8] | |||||||||
| 23:16 | SYSKEY[23:16] | |||||||||
| 31:24 | SYSKEY[31:24] | |||||||||
0xB4 ... 0x01FF | Reserved | |||||||||
| 0x0200 | BCFG0 | 7:0 | PCSCMODE | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | BINFOVALID0 | SIGN | CP | |||||||