26.5.2 Power Management
The DMAC continues to operate in any sleep modes (Idle, Standby Sleep) where the selected source clock is running. The DMAC’s interrupts can be used to wake up the device from the sleep modes. Events connected to the event system can trigger other operations in the system without exiting the sleep modes. On a hardware or software Reset, all registers are set to their Reset value.