38.7.7 Status A

Name: STATUSA
Offset: 0x07
Reset: 0x00
Property: -

Bit 76543210 
   WSTATE0[1:0]  STATE1STATE0 
Access RRRR 
Reset 0000 

Bits 5:4 – WSTATE0[1:0] Window 0 Current State

These bits show the current state of the signal if the Window 0 mode is enabled.

These values may change during start-up and measurement cycles. When polling for sample completion, use both the STATUSB.READYx bits to signal completion.

ValueNameDescription
0x0ABOVESignal is above window
0x1INSIDESignal is inside window
0x2BELOWSignal is below window
0x3—Reserved

Bits 0, 1 – STATEx Comparator x Current State

This bit shows the current state of the output signal from COMPx. STATEx is valid only when the STATUSB.READYx bit is one.