13.5.1 Secure Boot Key
Secure boot key is the public key part of the private/public key pair that is used for code
authentication. It can be 256 bits or 384 bits depends on the
authentication algorithm. If the secure boot key has all values
set to ‘0’, it is considered invalid and no
secure boot key is programmed.