34.10.10 Address
| Name: | ADDR |
| Offset: | 0x24 |
| Reset: | 0x0000 |
| Property: | Write-Synchronized |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| LEN[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TENBITEN | LENEN | ADDR[10:8] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADDR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:16 – LEN[7:0] Transaction Length
These bits define the transaction length of a DMA and/or 32-bit transaction from 0-255 bytes. The Transfer Length Enable (LENEN) bit must be written to ‘1’ to use DMA.
Bit 15 – TENBITEN Ten Bit Addressing Enable
This bit enables 10-bit addressing. This bit can be written simultaneously with ADDR to indicate a 10-bit or 7-bit address transmission.
| Value | Description |
|---|---|
| 0 | 10-bit addressing disabled. |
| 1 | 10-bit addressing enabled. |
Bit 13 – LENEN Transfer Length Enable
| Value | Description |
|---|---|
| 0 | Automatic transfer length disabled. |
| 1 | Automatic transfer length enabled. |
Bits 10:0 – ADDR[10:0] Address
When ADDR is written, the consecutive operation depends on the Bus state:
| State | Description |
|---|---|
| UNKNOWN | INTFLAG.MB and STATUS.BUSERR are set and the operation is terminated. |
| BUSY | The I2C host awaits further operation until the bus becomes IDLE. |
| IDLE | The I2C host issues a start condition followed by the address written in ADDR. If the address is acknowledged, SCL is forced and held low and STATUS.CLKHOLD and INTFLAG.MB are set. |
| OWNER | A repeated start sequence is performed. If the previous transaction was a read, the acknowledge action is sent before the repeated start bus condition is issued on the bus. Writing ADDR to issue a repeated start is performed while INTFLAG.MB or INTFLAG.SB is set. |
Note: STATUS.BUSERR, STATUS.ARBLOST, INTFLAG.MB and INTFLAG.SB is cleared when ADDR is written. | |
The I2C host control logic uses bit ‘0’ of ADDR as the bus protocol’s read/write flag (R/W); ‘0’ for write and ‘1’ for read.