41.6.3.6 Non-Recoverable Faults
The non-recoverable fault action will force all the compare outputs to a pre-defined level programmed into the Driver Control register (DRVCTRL.NRE and DRVCTRL.NRV). The non-recoverable fault input (EV0 and EV1) actions are enabled in Event Control register (EVCTRL.EVACT0 and EVCTRL.EVACT1).
To avoid false fault detection on external events (for example, a glitch on an I/O port) a digital filter can be enabled using Non-Recoverable Fault Input x Filter Value bits in the Driver Control register (DRVCTRL.FILTERVALn). Therefore, the event detection is synchronous, and event action is delayed by the selected digital filter value clock cycles.
When the Fault Detection on Debug Break Detection bit in Debug Control register (DGBCTRL.FDDBD) is written to ‘1’, a non-recoverable Debug Faults State and an interrupt (DFS) is generated when the system goes in debug operation.
In RAMP2, RAMP2A or DSBOTH operation, when the Lock Update bit in the Control B register is set by writing CTRLBSET.LUPD = 1 and the ramp index or counter direction changes, a non-recoverable Update Fault State and the respective interrupt (UFS) are generated.