36.13.1 ADCCON1 – ADC Control Register 1
| Name: | ADCCON1 |
| Offset: | 0x1400 |
| Reset: | 0x00600000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| FRACT | SELRES[1:0] | STRGSRC[4:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON | FRZ | SIDL | AIPMPEN | CVD_EN | FSYUPB | SCANEN | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IRQVS[2:0] | STRGLVL | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 23 – FRACT Fractional Data Output Format bit
| Value | Description |
|---|---|
| 0 | Integer |
| 1 | Fractional |
Bits 22:21 – SELRES[1:0] Shared ADC Resolution bits
0’. For example, a resolution of 6 bits results in ADCDATAx[5:0] being set to ‘0’ and ADCDATAx[11:6] holding the result.| Value | Description |
|---|---|
| 11 | 12 bits (default) |
| 10 | 10 bits |
| 01 | 8 bits |
| 00 | 6 bits |
Bits 20:16 – STRGSRC[4:0] ScanTrigger Source Select bits
| Value | Description |
|---|---|
| 10001 - 11111 | Reserved |
| 10000 | EVSYS_51 |
| 01111 | EVSYS_50 |
| 01110 | EVSYS_49 |
| 01101 | EVSYS_48 |
| 01100 | EVSYS_47 |
| 01011 | EVSYS_46 |
| 01010 | EVSYS_45 |
| 01001 | EVSYS_44 |
| 01000 | EVSYS_43 |
| 00111 | EVSYS_42 |
| 00110 | EVSYS_41 |
| 00101 | EVSYS_40 |
| 00100 | INT0 External interrupt |
| 00011 | Reserved |
| 00010 | Global level software trigger (GLSWTRG) |
| 00001 | Global software edge trigger (GSWTRG) |
| 00000 | No Trigger |
Bit 15 – ON ADC Module Enable bit
| Value | Description |
|---|---|
| 0 | ADC module is disabled |
| 1 | ADC module is enabled |
Bit 14 – FRZ Freeze in Debug Mode
| Value | Description |
|---|---|
| 0 | Do not freeze in the Debug mode |
| 1 | Freeze in the Debug mode |
Bit 13 – SIDL Stop in Idle Mode bit
| Value | Description |
|---|---|
| 0 | Continue module operation in the Idle mode |
| 1 | Discontinue module operation when device enters the Idle mode |
Bit 12 – AIPMPEN Analog Input charge Pump Enable
Bit 11 – CVD_EN CVD Enable (Capacitive Voltage Division Enable) is the bit that enables and starts the CVD operation.
- The software must ensure that prior to enable CVD_EN, the shared ADC core is enabled and ready for conversions; in other words, ADCANCON.ANENx = 1’b1 and ADCANCON.WKRDYx = 1’b1 and ADCCON3.CHN_EN_SHR = 1’b1.
- The software must disable all external triggers for all second class channels by setting the corresponding ADCTRGx.TRGSRCx[4:0] = 5’h00 and, also, the third class scan trigger by setting ADCCONx.STRGSRC[4:0] = 5’h00.
- The software must enable the ADCCSS1.CSSx channel scan select bits of all the channels to be included in the CVD scan.
- The software must set up the Digital Comparator 1 with the necessary comparison values in ADCCMP1 and the required setup in ADCCMPCON1 (enabling the comparator itself as well as its interrupt if desired). The register ADCCMPEN1 is irrelevant for the CVD operation. The Digital Comparator 1 updates its status field ADCCMPCON1.AINID[5:0] with the channel ID just finished for CVD only upon issuing an ADCCMPCON1.DCMPED interrupt signifying a detected touch event. When the CVD accomplishes its purpose (usually after an interrupt request from the Digital Comparator 1 signaling a touch event), the software must clear first the ADCCON3.DIGEN7 bit before clearing CVD_EN. After that, the software may set again ADCCON3.DIGEN7 and start normal A/D conversions on the shared ADC core for all second and third class channels.
Bit 9 – FSYUPB Fast Synchronous UPB Clock bit
0’ when ADCCON3.ADCSEL[1:0]! =
0.| Value | Description |
|---|---|
| 0 | Fast synchronous UPB clock is disabled |
| 1 | Fast synchronous UPB clock is enabled |
Bit 8 – SCANEN SCAN Enable bit
| Value | Description |
|---|---|
| 0 | When this bit is cleared, the scan cycle is re-triggerable, which means that if an edge-sensitive scan trigger arrives in the middle of a current scan cycle, the current conversion completes but the rest of the current scan is aborted, the EOSRDY status bit is asserted and the scan cycle starts again from the beginning with the first channel included in the scan cycle. |
| 1 | By setting this bit, the user disallows the scan trigger to re-start the current scan cycle and the current scan cycle completes with its last included channel before getting re-started. |
Bits 6:4 – IRQVS[2:0] Interrupt Vector Shift bits
To determine the interrupt vector address, this bit specifies the amount of left-shift done to the ARDYx status bits in the ADCDSTAT1 and ADCDSTAT2 registers prior to adding with the ADCBASE register.
Interrupt Vector Address = Read Value of ADCBASE and Read Value of ADCBASE = Value written to ADCBASE + x << IRQVS[2:0], where ‘x’ is the smallest active input ID from the ADCDSTAT1 or ADCDSTAT2 registers (which has highest priority).
| Value | Description |
|---|---|
| 111 | Shift x left 7 bit positions |
| 110 | Shift x left 6 bit positions |
| 101 | Shift x left 5 bit positions |
| 100 | Shift x left 4 bit positions |
| 011 | Shift x left 3 bit positions |
| 010 | Shift x left 2 bit positions |
| 001 | Shift x left 1 bit position |
| 000 | Shift x left 0 bit positions |
Bit 3 – STRGLVL ScanTrigger High Level/Positive Edge Sensitivity bit
| Value | Description |
|---|---|
| 0 | Scan trigger is positive edge sensitive. When the STRIG mode is selected (TRGSRCx[4:0] in the ADCTRGx register), only a single scan trigger is generated, which completes the scan of all selected analog inputs. |
| 1 | Scan trigger is high level sensitive. When the STRIG mode is selected (TRGSRCx[4:0] in the ADCTRGx register), the scan trigger continues for all selected analog inputs, until the STRIG option is removed. |