9.3.1 Features
High-Speed Bus Matrix has the following features:
- AMBA Advanced High-performance Bus (AHB Lite)-compliant Interfaces
- Symmetric Crossbar Bus Switch Implementation
- Allows Concurrent Accesses from Different Initiator to Different Target
- 32-bit Data Bus
- APB Compliant User Interface