40.8.17 Channel x Compare Buffer Value, 8-bit Mode
| Name: | CCBUFx |
| Offset: | 0x30 + x*0x01 [x=0..1] |
| Reset: | 0x00 |
| Property: | Write-Synchronized |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CCBUF[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – CCBUF[7:0] Channel x Compare Buffer Value [x=1..0]
1’ and double buffering is enabled (CTRLBCLR.LUPD = 1), the data
from buffer registers is copied into the corresponding CCx register under UPDATE
condition (CTRLBSET.CMD = 0x3), including the software update
command.