33.6.2.7 Receiver Error Bit
The SPI receiver has one error bit: the Buffer Overflow bit (BUFOVF), which can be read from the Status register (STATUS). When an error happens, the bit stays set until it is cleared by writing ‘1’ to it. The bit is also automatically cleared when the receiver is disabled.
There are two methods for buffer overflow notification, selected by the immediate Buffer Overflow Notification bit in the Control A register (CTRLA.IBON):
- If CTRLA.IBON = 1, STATUS.BUFOVF is raised immediately upon buffer overflow. Software can, then, empty the receive FIFO by reading RxDATA until the receiver complete Interrupt flag in the Interrupt Flag Status and Clear register (INTFLAG.RXC) goes low.
- If CTRLA.IBON = 0, the Buffer Overflow condition travels with data through the receive FIFO. After the received data are read, STATUS.BUFOVF and INTFLAG.ERROR are set along with INTFLAG.RXC, and RxDATA is ‘
0’.