26.6.3.7 Aborting Transfers
Transfers on any channel can be aborted gracefully by software by disabling the corresponding DMA channel. It is also possible to abort all ongoing or pending transfers by disabling the DMAC.
When a DMA channel disable request or DMAC disable request is detected:
- Ongoing transfers of the active channel will be disabled when the ongoing beat transfer is completed and the write-back memory section is updated. This prevents transfer corruption before the channel is disabled.
- All other enabled channels will be disabled in the next clock cycle.
The corresponding Channel Enable bit in the
Channel Control A register is cleared (CHCTRLA.ENABLE=0) when the channel
is disabled.
The corresponding DMAC Enable bit in the
Control register is cleared (CTRL.DMAENABLE=0) when the entire DMAC module
is disabled.