41.6.2.4.7 Increment Event Action
The increment event action can be selected in the Event Control register (EVCTRL.EVACT0 = 0x4, INC) and can change the Counter state when an event is received. When the TCE0 event (TCCx_EV0) is received, the counter increments regardless of the direction setting (CTRLBSET.DIR or CTRLBCLR.DIR).