17.3.2.3 Primary Oscillator (POSC)
A 16 MHz ±30 ppm crystal/resonator oscillator or external clock is the primary oscillator for the 2.4 GHz RF transceiver. This is the input clock source for the system PLL, providing up to a 64 MHz clock.
A 16 MHz ±30 ppm crystal/resonator oscillator or external clock is the primary oscillator for the 2.4 GHz RF transceiver. This is the input clock source for the system PLL, providing up to a 64 MHz clock.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.