12.3.1.1 DSU Mode Entry
Immediately after resetting, the hardware performs a read operation of the register bits of code protect and Device Secured State bits to determine the Device Security state. Depending on the Security state, the ROM firmware needs to perform specific actions.