18.5.1 WCMCFG Register

Name: WCMCFG
Offset: 0x54
Reset: 0x00001100
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  SRAM2_CFG[2:0] SRAM1_CFG[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 001001 
Bit 76543210 
          
Access  
Reset  

Bits 14:12 – SRAM2_CFG[2:0] CMCC Memory Configuration in the Standby Sleep Mode

Note:
  1. This field is only writable when CFGCON0.PMULOCK = 0.
  2. These bits are only applicable for controlling the state of memory in the Standby Sleep mode.
  3. Memories cannot be completely turned off dynamically in the PIC32CX-BZ3 (unless in DS and CLDO is OFF). Therefore, option ‘000’ is unavailable.
  4. The power consumption of these modes are: ON > NAP > RET > RET+NAP.
ValueDescription
1xxCMCCRAM in the ON mode
011CMCCRAM in the NAP mode
010CMCCRAM in the RET mode
001CMCCRAM in the RET + NAP mode
000CMCCRAM is powered OFF (Option is unavailable)

Bits 10:8 – SRAM1_CFG[2:0] FLEXRAM (SRAM) Configuration in the Standby Sleep Mode

Note:
  1. This field is only writable when CFGCON0.PMULOCK = 0.
  2. These bits are only applicable for controlling the state of memory in the Standby Sleep mode.
  3. Memories cannot be completely turned off dynamically in the PIC32CX-BZ3 (unless in DS and CLDO is OFF). Therefore, option ‘000’ is unavailable.
  4. The power consumption of these modes are : ON > NAP > RET > RET+NAP.
ValueDescription
1xxFLEXRAM in the ON mode
011FLEXRAM in the NAP mode
010FLEXRAM in the RET mode
001FLEXRAM in the RET + NAP mode
000FLEXRAM is powered OFF (Option is unavailable)