18.5.2 WCMSIZ Register
| Name: | WCMSIZ |
| Offset: | 0x60 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SRAM1_SIZE[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bits 9:8 – SRAM1_SIZE[1:0] Flex RAM Retention Size Configuration in the Deep Sleep Mode
Note: This field is only writable when CFGCON0.PMULOCK =
0.| Value | Description |
|---|---|
| 11 | Not available |
| 10 | 32K Flex RAM is available in retention |
| 01 | 16K Flex RAM is available in retention |
| 00 | Flex RAM is completely powered OFF in the Deep Sleep mode |