9 Supported Platforms
This chapter describes which hardware platforms are currently supported in the PL360 Host Controller source code. A platform is usually comprised of three major components:
- An MCU
- A PLC device; this may be integrated into the MCU (i.e., PL485)
- A specific board or even several boards that contain the MCU and the PLC device