| AGC | Automatic Gain
Control |
| API | Application Programming
Interface |
| APP | Application |
| ASF | Advanced Software
Framework |
| BER | Bit Error Rate |
| CINR | Carrier to Interference + Noise Ratio |
| DT | Delimiter Type |
| EK | Evaluation Kit |
| EVM | Error Vector
Magnitude |
| FCH | Frame Control
Header |
| FFT | Fast Fourier
Transform |
| FW | Firmware |
| GPIO | General Purpose
Input/Output |
| HAL | Hardware Abstraction
Layer |
| IP | Internal
Peripheral |
| IFFT | Inverse Fast Fourier
Transform |
| IRQ | Interrupt Request |
| LQI | Link Quality
Indicator |
| MCU | Microcontroller
Unit |
| MISO | Master Input Slave Output |
| MOSI | Master Output Slave Input |
| PAL | Platform Abstraction
Layer |
| PDU | Protocol Data Unit |
| PGA | Programmable-Gain
Amplifier |
| PHY | Physical Layer |
| PIB | PLC Information
Base |
| PLC | Power Line
Communication |
| SPI | Serial Peripheral
Interface |
| RD | Read |
| RRC | Root Raised
Cosine |
| RS | Reed Solomon |
| RSSI | Received Signal Strength Indication |
| RX | Reception |
| SNR | Signal to Noise
Ratio |
| TX | Transmission |
| WR | Write |