3.5.2 Data Communication Timing
| Parameter and Condition(1, 2) | Symbol | Frame Type | Standard Speed(3) | High Speed | Units | |||
|---|---|---|---|---|---|---|---|---|
| Min. | Max. | Min. | Max. | |||||
| Bit Frame Duration | tBIT | Input and Output Bit Frame | 40 | 100 | tLOW0 + tPUP(4) + tRCV | 25 | µs | |
| SI/O High Time for Start/Stop Condition | tHTSS | Input Bit Frame | 600 | — | 150 | — | µs | |
SI/O Low Time,
Logic ‘0’ Condition | tLOW0 | Input Bit Frame | 24 | 64 | 6 | 16 | µs | |
SI/O Low Time, Logic
‘1’ Condition | tLOW1 | Input Bit Frame | 4 | 8 | 1 | 2 | µs | |
| Host SI/O Low Time During Read | tRD | Output Bit Frame | 4 | 8 - tPUP(4) | 1 | 2 - tPUP(4) | µs | |
| Host Read Strobe Time | tMRS | Output Bit Frame | tRD + tPUP(4) | 8 | tRD + tPUP(4) | 2 | µs | |
Data Output Hold Time 0’) | tHLD0 | Output Bit Frame | 8 | 24 | 2 | 6 | µs | |
| Client Recovery Time | tRCV | Input and Output Bit Frame | 8 | — | 2(5) | — | µs | |
| Noise Filtering Capability on SI/O | tNOISE | Input Bit Frame | 0.5 | — | — | — | µs | |
Note:
- Parameters applicable over operating range in DC and AC Operating Range, unless otherwise noted.
- AC measurement conditions for the table above:
- Loading capacitance on SI/O: 100 pF
- RPUP (bus line pull-up resistor to VPUP): 1 kΩ; VPUP: 2.7V
- Standard Speed is not available on the AT21CS11.
- tPUP is the time needed for the SI/O line to transition from VIL to VIH after being released. This value is specific to the application and depends on the loading capacitance on the SI/O line and the selected RPUP. The use of additional client devices adds capacitance to the SI/O line and should be taken into consideration. Limits for these values are provided in AT21CS01 DC Characteristics and AT21CS11 DC Characteristics.
- The system designer must select a combination of RPUP, CBUS and tBIT such that the minimum tRCV is satisfied. The relationship of tRCV within the bit frame can be expressed by the following formula: tBIT = tLOW0 + tPUP + tRCV.