7.6 Setting the Device Speed
The AT21CS01 can be set to Standard Speed mode (15.4 kbps maximum) or High-Speed mode (125 kbps maximum) through a software sequence. Upon executing a Reset and Discovery Response sequence (see Device Reset/Power-up and Discovery Response), the device will default to High-Speed mode. The AT21CS11 does not have Standard Speed mode.