3.5.3 EEPROM Cell Performance Characteristics

OperationMin.Max.UnitsTest Condition
Write Cycle Time (tWR)—5msVPUP (min.) < VPUP < VPUP (max.), TA = +25°C, Byte or Page Write mode
Write Endurance(1)1,000,000—Write CyclesVPUP (min.) < VPUP < VPUP (max.), TA = +25°C, Byte or Page Write mode
Data Retention(1)100—YearsTA = +55°C
Note:
  1. Performance is determined through characterization and the qualification process.