3.5.1 Reset and Discovery Response Timing

Parameter and Condition(1, 2)SymbolStandard Speed(3, 4)High SpeedUnits
Min.Max.Min.Max.
Reset Low Time, Device in Inactive StatetRESET480—96—µs
Discharge Low Time, Device in Active Write Cycle (tWR)tDSCHG150—150—µs
Reset Recovery TimetRRTN/AN/A8—µs
Discovery Response RequesttDRRN/AN/A12 - tPUP(5)µs
Discovery Response Acknowledge TimetDACKN/AN/A824µs
Host Strobe Discovery Response TimetMSDRN/AN/A26µs
SI/O High Time for Start/Stop ConditiontHTSSN/AN/A150—µs
Note:
  1. Parameters applicable over operating range in DC and AC Operating Range, unless otherwise noted.
  2. AC measurement conditions for the table above:
    • Loading capacitance on SI/O: 100 pF
    • RPUP (bus line pull-up resistor to VPUP): 1 kΩ; VPUP: 2.7V
  3. Because the device will default to High-Speed mode upon Reset, the Reset and Discovery Response Timing after tRESET does not apply for Standard Speed mode. High-Speed mode timing applies in all cases after tRESET.
  4. Standard Speed is not available on the AT21CS11.
  5. tPUP is the time needed for the SI/O line to transition from VIL to VIH after being released. This value is specific to the application and depends on the loading capacitance on the SI/O line and the selected RPUP. The use of additional client devices adds capacitance to the SI/O line and should be taken into consideration. Limits for these values are provided in AT21CS01 DC Characteristics and AT21CS11 DC Characteristics.