3.5.2 Data Communication Timing

Parameter and Condition(1, 2)SymbolFrame TypeStandard Speed(3)High SpeedUnits
Min.Max.Min.Max.
Bit Frame DurationtBITInput and Output Bit Frame40100tLOW0 + tPUP(4) + tRCV25µs
SI/O High Time for Start/Stop ConditiontHTSSInput Bit Frame600—150—µs
SI/O Low Time, Logic ‘0’ ConditiontLOW0Input Bit Frame2464616µs
SI/O Low Time, Logic ‘1’ ConditiontLOW1Input Bit Frame4812µs
Host SI/O Low Time During ReadtRDOutput Bit Frame48 - tPUP(4)12 - tPUP(4)µs
Host Read Strobe TimetMRSOutput Bit FrametRD + tPUP(4)8tRD + tPUP(4)2µs

Data Output Hold Time

(Logic ‘0’)
tHLD0Output Bit Frame82426µs
Client Recovery TimetRCVInput and Output Bit Frame8—2(5)—µs
Noise Filtering Capability on SI/OtNOISEInput Bit Frame0.5———µs
Note:
  1. Parameters applicable over operating range in DC and AC Operating Range, unless otherwise noted.
  2. AC measurement conditions for the table above:
    • Loading capacitance on SI/O: 100 pF
    • RPUP (bus line pull-up resistor to VPUP): 1 kΩ; VPUP: 2.7V
  3. Standard Speed is not available on the AT21CS11.
  4. tPUP is the time needed for the SI/O line to transition from VIL to VIH after being released. This value is specific to the application and depends on the loading capacitance on the SI/O line and the selected RPUP. The use of additional client devices adds capacitance to the SI/O line and should be taken into consideration. Limits for these values are provided in AT21CS01 DC Characteristics and AT21CS11 DC Characteristics.
  5. The system designer must select a combination of RPUP, CBUS and tBIT such that the minimum tRCV is satisfied. The relationship of tRCV within the bit frame can be expressed by the following formula: tBIT = tLOW0 + tPUP + tRCV.