1.5.3 Exporting Digests
(Ask a Question)The stored digests can be exported via a design system service, or the JTAG or SPI-slave interface. Read Digests service returns the stored digests. For more information about running system services, see UG0753: PolarFire FPGA Security User Guide.