22.1 At HSIC startup, the strobe default state is wrong
The strobe line should be at logic state 0 when HSIC is powered ON, and disabled. Currently, powering up the product sets the strobe line at logic state 1 before the HSIC is enabled. In this case, a connected device tries to connect before the HSIC is enabled.
Work around
Connect the device after the SAMA5D2 has been started.
Affected Silicon Revisions
| A | B | C | |||||
| X |