15.1 RTC_SR.TDERR flag is stuck at 0
The TDERR flag reporting internal free counters errors is stuck at 0. The non-BCD or invalid date/time values are not reported in the RTC Status register (RTC_SR).
Work around
None. A software procedure to check the validity of the RTC time and date values may be implemented.
Affected Silicon Revisions
| A | B | C | |||||
| X | X | X |