All Write operations support Pre-Program to increase endurance and
retention
BFM Address Swap
Supports Dual Boot
Support Live Update
PFM Address Swap
Debug Erase features are implemented by Boot ROM:
Identical to Mission Mode – PLUS:
Chip Erase: PFM and unprotected NVR pages
available to the Boot ROM only
NVR special pages must be unprotected to erase
NVR Test pages cannot be erased
ROM must lock feature not user accessible before it exits
Debug Programming Features
Identical to Mission Mode
Set DAL commands – SDALx
Program Flash Memory (PFM) Write Protect, with 8 protection regions
Region defined by Base and Size
Lockable
Boot Flash Memory (BFM) Write Protect
Individual (4KB) Page write protect regions
Compatible with Dual Boot
Lockable
Flash based User OTP pages
Not erased by Chip Erase or Page Erase
Four Lockable Write Protect regions per Page
Supports storage of user calibration values
Boot ROM Support: Boot CFG and User CFG Write Protection
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.