35.7.3 Block Diagram

Figure 35-32. Full-Duplex SPI Host Client Interconnection

When the SERCOM is configured for SPI operation, the SERCOM controls the direction and value of the I/O pins according to the table below. Both PORT control bits PINCFGn.PULLEN and PINCFGn.DRVSTR are still effective. If the receiver is disabled, the data input pin can be used for other purposes. In Host mode, the client select line (SS) is hardware controlled when the Host Client Select Enable bit in the Control B register (CTRLB.MSSEN) is '1'.

Table 35-25. SPI Pin Configuration
PinHost SPIClient SPI
MOSIOutputInput
MISOInputOutput
SCKOutputInput
SS / FSYNCOutput (CTRLB.MSSEN=1) and (CTRLC.FRMEN = 0)Input (CTRLC.FRMEN = 0)
Output (CTRLC.FRMEN = 1) and (CTRLC.FMODE = 0)Output (CTRLC.FRMEN = 1) and (CTRLC.FMODE = 0)
Input (CTRLC.FRMEN = 1) and (CTRLC.FMODE = 1)Input (CTRLC.FRMEN = 1) and (CTRLC.FMODE = 1)

The combined configuration of PORT, the Data In Pinout and the Data Out Pinout bit groups in the Control A register (CTRLA.DIPO and CTRLA.DOPO) define the physical position of the SPI signals in the table above.