35.7.5 Register Summary
For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 31:24 | DORD | CPOL | CPHA | FORM[3:0] | ||||
23:16 | DIPO[1:0] | DOPO[1:0] | ||||||||
15:8 | IBON | |||||||||
7:0 | RUNSTDBY | MODE[2:0] | ENABLE | SWRST | ||||||
0x04 | CTRLB | 31:24 | ||||||||
23:16 | FIFOCLR[1:0] | RXEN | ||||||||
15:8 | AMODE[1:0] | MSSEN | SSDE | |||||||
7:0 | PLOADEN | CHSIZE[2:0] | ||||||||
0x08 | CTRLC | 31:24 | TXTRHOLD[1:0] | RXTRHOLD[1:0] | FIFOEN | DATA32B | ||||
23:16 | FMODE | FRMEN | ||||||||
15:8 | IGNTUR | FSPOL | FSLEN | FSES | ||||||
7:0 | ICSPACE[5:0] | |||||||||
0x0C | BAUD | 7:0 | BAUD[7:0] | |||||||
0x0D ... 0x13 | Reserved | |||||||||
0x14 | INTENCLR | 7:0 | ERROR | SSL | RXC | TXC | DRE | |||
0x15 | Reserved | |||||||||
0x16 | INTENSET | 7:0 | ERROR | SSL | RXC | TXC | DRE | |||
0x17 | Reserved | |||||||||
0x18 | INTFLAG | 7:0 | ERROR | SSL | RXC | TXC | DRE | |||
0x19 | Reserved | |||||||||
0x1A | STATUS | 15:8 | LENERR | |||||||
7:0 | TUR | BUFOVF | ||||||||
0x1C | SYNCBUSY | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | LENGTH | CTRLB | ENABLE | SWRST | ||||||
0x20 ... 0x21 | Reserved | |||||||||
0x22 | LENGTH | 15:8 | LENEN | |||||||
7:0 | LEN[7:0] | |||||||||
0x24 | ADDR | 31:24 | ||||||||
23:16 | ADDRMASK[7:0] | |||||||||
15:8 | ||||||||||
7:0 | ADDR[7:0] | |||||||||
0x28 | DATA | 31:24 | DATA[31:24] | |||||||
23:16 | DATA[23:16] | |||||||||
15:8 | DATA[15:8] | |||||||||
7:0 | DATA[7:0] | |||||||||
0x2C ... 0x2F | Reserved | |||||||||
0x30 | DBGCTRL | 7:0 | DBGSTOP | |||||||
0x31 ... 0x33 | Reserved | |||||||||
0x34 | FIFOSPACE | 15:8 | RXSPACE[4:0] | |||||||
7:0 | TXSPACE[4:0] | |||||||||
0x36 | FIFOPTR | 15:8 | CPURDPTR[3:0] | |||||||
7:0 | CPUWRPTR[3:0] |