29.7.12 Debouncer Enable
Note:
- This register is write protected and can only be written when CTRLA.ENABLE = 0.
- Access to this register is limited to 32-bit width. Byte level access is not allowed.
- Reserved bits must always be written as ‘0’.
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | DEBOUNCEN |
Offset: | 0x30 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection, Enable-Protected |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DEBOUNCEN[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DEBOUNCEN[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 15:0 – DEBOUNCEN[15:0] Debouncer Enable
The bit x of DEBOUNCEN set the Debounce mode for the interrupt associated with the EIC_EXTINTx pin(s).
Value | Description |
---|---|
0 | The EIC_EXTINTx edge input is not debounced. |
1 | The EIC_EXTINTx edge input is debounced. |