37.12 Register Summary: Device Mode Only Common Registers
For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x0FFF | Reserved | |||||||||
0x1000 | FUNCADDR | 7:0 | FUNCADDR[6:0] |