25.9.5 DMA Control A Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CTRLB |
Offset: | 0x04 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Bit 0-1, 8-9, 17-16, 24-25: QOSn, Priority Group n [n=1,..,4] QOS control | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Bit 0-1, 8-9, 17-16, 24-25: QOSn, Priority Group n [n=1,..,4] QOS control | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Bit 0-1, 8-9, 17-16, 24-25: QOSn, Priority Group n [n=1,..,4] QOS control | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
Bit 0-1, 8-9, 17-16, 24-25: QOSn, Priority Group n [n=1,..,4] QOS control | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 31:0 – Bit 0-1, 8-9, 17-16, 24-25: QOSn, Priority Group n [n=1,..,4] QOS control DMA Channel Active Interrupt at Priority 4
Sets the Quality of service level for Channel Priority Group n. Setting this value affects arbitration within the device bus fabric. This value does not affect arbitration within the DMA.
Value | Description |
---|---|
0x0 | QoS level is 0 (lowest) |
0x1 | QoS level is 1 (lower) |
0x2 | QoS level is 2 (medium) |
0x3 | QoS level is 3 (high) |