1 Quick References
1.1 Referenced Documentation
For further details, refer to the following:
- Highly Integrated Wireless MCU with CAN FD, Ethernet, USB, Motor Control, Graphics, Touch and Enhanced Security Product Brief (DS00005996)
- Highly Integrated Wireless MCU with CAN FD, Ethernet, USB, Motor Control, Graphics, Touch and Enhanced Security Data Sheet (DS00005998)
- MPLAB® XC32 C/C++ Compiler User’s Guide (DS50001686)
- MPLAB® X IDE User’s Guide (DS50002027)
- MPLAB® Snap In-Circuit Debugger Information Sheet (DS50002787)
- MCP1727 1.5A, Low Voltage, Low Quiescent Current LDO Regulator Data Sheet (DS21999)
- MCP73871, Stand-Alone System Load Sharing and Li-Ion/Li-Polymer Battery Charge Management Controller Data Sheet (DS20002090)
- MCP9700A, Low-Power Linear Active Thermistor IC Data Sheet (DS20001942)
- MIC33153 4 MHz 1.2A Internal Inductor PWM Buck Regulator with HyperLight Load® and Power Good (DS20006223)
- MIC94325/45/55 500 mA LDO with Ripple Blocker Technology (DS20006524)
- mikroBUS™ Specification (www.mikroe.com/mikrobus)
- MPLAB® Harmony 3 Peripheral Library Application Examples for PIC32CX-BZ6 and PIC32WM-BZ6204 Family
- PIC32CX-BZ6/PIC32WM-BZ6204 Application Developer’s Guide
- SST26VF064B/SST26VF064BA, 2.5V/3.0V 64-Mbit Serial Quad I/O™ (SQI™) Flash Memory Data Sheet (DS20005119)
- Universal Serial Bus Specification and Associated Documents (www.usb.org)
1.2 Hardware Prerequisites
- PIC32-BZ6 Curiosity Board (EV31U42A)
- USB Type-C® cable
- Li-ion Polymer Battery – 4.2V for battery-powered application
- Bluetooth®-enabled Smartphone:
- Android™ device
- iOS® – iPhone®
- QT7 Xplained Pro Extension Kit (ATQT7-XPRO)
- LAN8720A PHY Daughter Board (AC320004-3)
- ATA6571 Click Board™ (MIKROE-4381)
- 332 LCD Adapter Graphics Card (AC42G34A)
1.3 Software Prerequisites
- MPLAB® Integrated Development Environment (MPLAB X IDE) tool
- MPLAB XC32 Compiler
- Out-of-Box (OOB) demo (ble_sensor)
1.4 Acronyms and Abbreviations
| Acronyms and Abbreviations | Description |
|---|---|
| ADC | Analog-to-Digital Converter |
| BOM | Bill of Material |
| CAN | Controller Area Network |
| CTS | Clear To Send |
| DBG | Debug |
| DNP | Do Not Populate |
| GPIO | General Purpose Input Output |
| ICD | In-Circuit Debugger |
| I2C | Inter-Integrated Circuit |
| IoT | Internet of Things |
| LED | Light Emitting Diode |
| LCC | Low-cost Controllers |
| LDO | Low-Dropout |
| MCU | Microcontroller |
| NC | Not Connected |
| OOB | Out-of-Box |
| PPS | Peripheral Pin Select |
| PTA | Packet Traffic Arbitration |
| PTC | Peripheral Touch Controller |
| PKOB | PICKit™ On-Board |
| PCB | Printed Circuit Board |
| PWM | Pulse Width Modulation |
| QEI | Quadrature Encoder Interface |
| QSPI | Quad Serial Peripheral Interface |
| RTCC | Real Time Clock and Calendar |
| RTS | Request To Send |
| RX | Receiver |
| RMII | Reduced Media-Independent Interface |
| SCL | Serial Clock |
| SDA | Serial Data |
| SPI | Serial Peripheral Interface |
| SWD | Serial Wire Debug |
| SMD | Surface Mount Device |
| SoC | System-on-Chip |
| TX | Transmitter |
| UVLO | Under Voltage Lockout |
| UART | Universal Asynchronous Receiver-Transmitter |
| USB | Universal Serial Bus |
| XPRO | Xplained Pro |
| WP | Write Protect |