3 Hardware
This chapter describes the hardware features of the PIC32-BZ6 Curiosity Board.
Note:
- Using Microchip’s total system solution, which includes complementary devices, software drivers and reference designs, is highly recommended to ensure the proven performance of the PIC32-BZ6 Curiosity Boards. For more details, go to support.microchip.com or contact your local Microchip Sales office.
- To use all the features on the PIC32-BZ6 Curiosity Board, some peripheral pins serve multiple functions, and some peripherals have overlapping use cases. For more details, refer to the Peripheral Interface Compatibility Matrix table in the PIC32CX-BZ6 and PIC32WM-BZ6 Application Developer’s Guide.
- For more details on Bill of Materials (BOM) and design package, refer to the Hardware Design Documentation Package available at EV31U42A.
| S.No. | Designator | Manufacturer Part Number | Description |
|---|---|---|---|
| 1 | Q202, Q502 | TN2106K1-G | Microchip analog MOSFET N-CH TN2106 60V 280 mA 360 mW 2.5R SOT23-3 |
| 2 | U800 | MCP9700AT-E/TT | Microchip analog temperature sensor -40°C to +150°C MCP9700AT-E/TT SOT-23-3 |
| 3 | J700 | PIC32WM-BZ6204UE-I | Wireless Module Bluetooth® Low Energy/IEEE® 802.15.4 PIC32WM-BZ6204UE-I, with U.FL connector for external antenna |
| 4 | U801 | SST26VF064B-104I/MF | Microchip serial Flash SST26VF064B-104I/MF WDFN-8 |
| 5 | U401 | 24LC256T-E/ST | Microchip memory serial EEPROM 256k I2C 24LC256T-E/ST TSSOP-8 |
| 6 | U201, U204 | MCP1727T-ADJE/MF | Microchip analog LDO 0.8-5V MCP1727TADJE/MF DFN-8 |
| 7 | U202 | MCP73871-2CCI/ML | Microchip analog battery charger MCP73871-2CCI/ML QFN-20 |
| 8 | U100 | USB2512B-I/M2 | Microchip interface USB 2.0 hub controller USB2512B-I/M2 SQFN-36 |
| 9 | U101 | MCP2200-I/MQ | Microchip interface USB UART MCP2200- I/MQ QFN-20 |
| 10 | U200 | MIC2042-1YTS | Microchip analog power switch 5.5V 3A MIC2042-1YTS TSSOP-14 |
| 11 | U300 | ATSAME70N21B-CNT | Microchip MCU 32-BIT 300 MHz 2 MB 384K x 8 ATSAME70N21B-CNT TFBGA-100 |
| 12 | Y401 | DSC6011HI1B-012.0000 | Microchip CMOS oscillator 12 MHz DSC6011HI1B-012.0000 SMD VFLGA-4 |
| 13 | Y101 | DSC6011HI1B-024.0000 | Microchip CMOS oscillator 24 MHz DSC6011HI1B-024.0000 SMD VFLGA-4 |
| 14 | IC200 | MIC94325YMT-TR | Microchip analog Low Dropout (LDO) ADJ MIC94325YMT-TR TDFN-6 |
| 15 | U102 | MIC2005A-1YM5-TR | Microchip analog power switch 5.5V, 500 mA MIC2005A-1YM5-TR SOT-23-5 |
| 16 | U203 | MIC33153YHJ-TR | Microchip analog switcher buck 0.6-3.6V MIC33153YHJ-TR VFDFN-14 |