4 PIC32-BZ6 Curiosity Board Out of Box Demo
The ble_sensor demo application is pre-programmed on the Curiosity board.
The Microchip Bluetooth Data (MBD) smartphone application has the capability to scan for Bluetooth® Low Energy advertisements from the PIC32WM-BZ6204 Module and establish a connection. The scan operation monitors the temperature sensor and the status of the green LED of the RGB LED (D800) (ON/OFF). Establishing a Bluetooth low energy connection with the PIC32WM-BZ6204 Module enables users to control the status and brightness of the green LED of the RGB LED (D800).
For more details of the Out-of-Box (OOB) demo source code and demo guide, refer to the Pre-programmed Demo Software.