Appendix C: Regulatory Approval
This equipment (PIC32-BZ6 Curiosity Board/EV31U42A) is an evaluation kit and not a finished product. It is intended for laboratory evaluation purposes only. It is not directly marketed or sold to the general public through retail; it is only sold through authorized distributors or through Microchip. Using this requires a significant engineering expertise towards understanding of the tools and relevant technology, which can be expected only from a person who is professionally trained in the technology.
Regulatory compliance settings have to follow the PIC32-BZ6 Curiosity Board certifications. The following regulatory notices are to cover the requirements under the regulatory approval.