6 Appendix B: PKOB4 Recovery Method
When the MPLAB PICkit On-Board 4 is not responding, in rare cases, the user can recover its operation by following these steps:
Warning: Only use this utility to restore the hardware tool boot firmware to its factory state. Use only if the hardware tool no longer functions on any machine.
- With the PIC32-BZ6
Curiosity Board still being powered, short the two pads for approximately ten seconds.
Figure 6-1. Location of Pads to Short - Open the latest version of MPLAB X. For more details, refer to Software Prerequisites.
- Navigate to Debug>Hardware Tool
Emergency Boot Firmware Recovery.
Figure 6-2. Hardware Tool Emergency Boot Firmware Recovery - Follow the directions on the screen. This resets
the tool to the factory conditions.Note: For additional information on the MPLAB PKOB4, refer to the MPLAB® PICkit™ 4 In-Circuit Debugger User's Guide (DS50002751) and MPLAB® Snap In-Circuit Debugger User's Guide (DS50002787).