Features

  • On-board PIC32WM-BZ6204UE based on PIC32CX2051BZ62132 SoC, a Certified Wireless Module and Qualified for Bluetooth® Low Energy 6.0 Specifications
  • USB or External 5V Power Supply or Li-Po Battery Powered
  • On-Board Programmer/Debug Circuit Using PKOB4 based on Microchip SAME70 MCU
  • Microchip MCP73871 Li-Ion/LiPo Battery Charger with Power Path Management
  • On-Board USB-To-UART Serial Converter with Hardware Flow Control Based on Microchip MCP2200
  • Two MikroBUS Socket to Expand Functionality Using MikroElektronika Click Adapter Boards and Microchip Add On-boards
  • One Xplained Pro (XPRO) Header to Interface with QT7/T9 XPRO Kits to Evaluate and Demonstrate the PIC32WM-BZ6204UE Module’s Touch Capabilities
  • RGB LED Connected to Pulse Width Modulation (PWM)
  • One Reset Switch
  • Two User Configurable Buttons
  • One User LED
  • 32.768 kHz SOSC Crystal for the PIC32WM-BZ6204UE Module
  • Microchip SST26VF064B-104I/MF, 64-Mbit External QSPI Flash Memory
  • Microchip MCP9700A, Low Power Analog Voltage Temperature Sensor
  • RMII Enables Ethernet Connectivity via the Microchip PHY Daughter Board
  • Microchip LCC Adapter Connector Supports Graphical User Interface (GUI) Development
  • Quadrature Encoder Interface (QEI) Support
  • Controller Area Network (CAN) Support
  • USB Type-C® Interface to Demonstrate USB Full-Speed and Low-Speed Support on the PIC32WM-BZ6204UE Module
  • 8-Pin Header for External Programmer/Debugger